Boot Procedure DMA Mode
- 1.Configure the HSMCI data bus width by programming SDCBUS Field in the HSMCI_SDCR. The BOOT_BUS_WIDTH field in the device Extended CSD register must be set accordingly.
- 2.Set the byte count to 512 bytes and the block count to the desired number of blocks by writing BLKLEN and BCNT fields of the HSMCI_BLKR.
- 3.Enable DMA transfer in the HSMCI_DMA register.
- 4.Configure DMA controller, program the total amount of data to be transferred and enable the relevant channel.
- 5.Issue the Boot Operation Request command by writing to the HSMCI_CMDR with SPCND set to BOOTREQ, TRDIR set to READ and TRCMD set to “start data transfer”.
- 6.DMA controller copies the boot partition to the memory.
- 7.When DMA transfer is completed, host processor shall terminate the boot stream by writing the HSMCI_CMDR with SPCMD field set to BOOTEND.