PIO Parallel Capture Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: Corresponding interrupt is not enabled.
1: Corresponding interrupt is enabled.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXBUFF | ENDRX | OVRE | DRDY | ||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Parallel Capture Mode Data Ready Interrupt Mask
Parallel Capture Mode Overrun Error Interrupt Mask
End of Reception Transfer Interrupt Mask
Reception Buffer Full Interrupt Mask