Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
IVDDIN | Analog Current Consumption | Sleep mode (see Note 2) | _ | 2 | _ | µA |
Fast wake-up mode (see Note 3) | 0.4 | mA | ||||
Normal mode, single sampling | 3.4 | mA | ||||
Normal mode, dual sampling | 4.2 | mA | ||||
IVDDCORE | Digital Current Consumption | Sleep mode (see Note 2) | - | 1 | - | µA |
Normal mode | 80 |