The GMAC includes the following signal interfaces:
GTSUCOMP signal for TSU timer count value comparison
Signal Name | Function | MII | RMII |
---|---|---|---|
GTXCK(1) | Transmit Clock or Reference Clock | TXCK | REFCK |
GTXEN | Transmit Enable | TXEN | TXEN |
GTX[3..0] | Transmit Data | TXD[3:0] | TXD[1:0] |
GTXER | Transmit Coding Error | TXER | Not Used |
GRXCK | Receive Clock | RXCK | Not Used |
GRXDV | Receive Data Valid | RXDV | CRSDV |
GRX[3..0] | Receive Data | RXD[3:0] | RXD[1:0] |
GRXER | Receive Error | RXER | RXER |
GCRS | Carrier Sense and Data Valid | CRS | Not Used |
GCOL | Collision Detect | COL | Not Used |
GMDC | Management Data Clock | MDC | MDC |
GMDIO | Management Data Input/Output | MDIO | MDIO |