PWM Fault Status Register
Refer to Fault Inputs for details on fault generation.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FS[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FIV[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Fault Input Value
For each bit y of FIV, where y is the fault input number:
0: The current sampled value of the fault input y is 0 (after filtering if enabled).
1: The current sampled value of the fault input y is 1 (after filtering if enabled).
Fault Status
For each bit y of FS, where y is the fault input number:
0: The fault y is not currently active.
1: The fault y is currently active.