PWM Leading-Edge Blanking Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PWMHREN | PWMHFEN | PWMLREN | PWMLFEN | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LEBDELAY[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Leading-Edge Blanking Delay for TRGINx
Leading-edge blanking duration for external trigger x input. The delay is calculated according to the following formula:
LEBDELAY = (fperipheral clock × Delay) + 1
PWML Falling Edge Enable
Value | Description |
---|---|
0 |
Leading-edge blanking is disabled on PWMLx output falling edge. |
1 |
Leading-edge blanking is enabled on PWMLx output falling edge. |
PWML Rising Edge Enable
Value | Description |
---|---|
0 |
Leading-edge blanking is disabled on PWMLx output rising edge. |
1 |
Leading-edge blanking is enabled on PWMLx output rising edge. |
PWMH Falling Edge Enable
Value | Description |
---|---|
0 |
Leading-edge blanking is disabled on PWMHx output falling edge. |
1 |
Leading-edge blanking is enabled on PWMHx output falling edge. |
PWMH Rising Edge Enable
Leading-edge blanking is enabled on PWMHx output rising edge.
Value | Description |
---|---|
0 |
Leading-edge blanking is disabled on PWMHx output rising edge. |
1 |
Leading-edge blanking is enabled on PWMHx output rising edge. |