OHCI Interrupt Configuration Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
UDPPUDIS | |||||||||
Access | |||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
APPSTART | ARIE | RESx | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
USB PORTx Reset
Value | Description |
---|---|
0 | Resets USB port. |
1 | Usable USB port. |
OHCI Asynchronous Resume Interrupt Enable
Value | Description |
---|---|
0 | Interrupt disabled. |
1 | Interrupt enabled. |
Reserved
Value | Description |
---|---|
0 | Must write 0. |
USB Device Pull-up Disable
Value | Description |
---|---|
0 | USB device pull-up connection is enabled. |
1 | USB device pull-up connection is disabled. |