The Digital-to-Analog Converter Controller (DACC) offers up to two single-ended analog outputs or one differential analog output, making it possible for the digital-to-analog conversion to drive up to two independent analog lines.
The DACC supports 12-bit resolution.
The DACC operates in Free-running mode, Max speed mode, Trigger mode or Interpolation mode.
The DACC integrates a Bypass mode which minimizes power consumption in case of a limited sampling rate conversion.
Each channel connects with a separate DMA channel. This feature reduces both power consumption and processor intervention.