RTC Interrupt Disable Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TDERRDIS | CALDIS | TIMDIS | SECDIS | ALRDIS | ACKDIS | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |
Acknowledge Update Interrupt Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
The acknowledge for update interrupt is disabled. |
Alarm Interrupt Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
The alarm interrupt is disabled. |
Second Event Interrupt Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
The second periodic interrupt is disabled. |
Time Event Interrupt Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
The selected time event interrupt is disabled. |
Calendar Event Interrupt Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
The selected calendar event interrupt is disabled. |
Time and/or Date Error Interrupt Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
The time and date error interrupt is disabled. |