USBHS_HSTADDR1

Host Address 1 Register

  0x0424 32 Read/Write 0x00000000  

Host Address 1 Register

Bit  31 30 29 28 27 26 25 24  
    HSTADDRP3[6:0]  
Access                   
Reset    0 0 0 0 0 0 0  
Bit  23 22 21 20 19 18 17 16  
    HSTADDRP2[6:0]  
Access                   
Reset    0 0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
    HSTADDRP1[6:0]  
Access                   
Reset    0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
    HSTADDRP0[6:0]  
Access                   
Reset    0 0 0 0 0 0 0  

Bits 6:0 – HSTADDRP0[6:0]: USB Host Address

USB Host Address

This field contains the address of the Pipe0 of the USB device.

This field is cleared when a USB reset is requested.

Bits 14:8 – HSTADDRP1[6:0]: USB Host Address

USB Host Address

This field contains the address of the Pipe1 of the USB device.

This field is cleared when a USB reset is requested.

Bits 22:16 – HSTADDRP2[6:0]: USB Host Address

USB Host Address

This field contains the address of the Pipe2 of the USB device.

This field is cleared when a USB reset is requested.

Bits 30:24 – HSTADDRP3[6:0]: USB Host Address

USB Host Address

This field contains the address of the Pipe3 of the USB device.

This field is cleared when a USB reset is requested.