SDRAMC Low-Power Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TIMEOUT[1:0] | DS[1:0] | TCSR[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PASR[2:0] | LPCB[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Low-power Configuration Bits
Value | Name | Description |
---|---|---|
0 | DISABLED | The low-power feature is inhibited: no Powerdown, Self-refresh or Deep Powerdown command is issued to the SDRAM device. |
1 | SELF_REFRESH | The SDRAMC issues a Self-refresh command to the SDRAM device, the SDCK clock is deactivated and the SDCKE signal is set low. The SDRAM device leaves the Self-refresh mode when accessed and enters it after the access. |
2 | POWER_DOWN | The SDRAMC issues a Powerdown Command to the SDRAM device after each access, the SDCKE signal is set to low. The SDRAM device leaves the Powerdown mode when accessed and enters it after the access. |
3 | DEEP_POWER_DOWN | The SDRAMC issues a Deep Powerdown command to the SDRAM device. This mode is unique to low-power SDRAM. |
Partial Array Self-refresh (only for low-power SDRAM)
PASR is transmitted to the SDRAM during initialization to specify whether only one quarter, one half or all banks of the SDRAM array are enabled. Disabled banks are not refreshed in Self-refresh mode. This parameter must be set according to the SDRAM device specification.
After initialization, as soon as the PASR field is modified and Self-refresh mode is activated, the Extended Mode Register is accessed automatically and PASR bits are updated before entry in Self-refresh mode. This feature is not supported when SDRAMC shares an external bus with another controller.
Temperature Compensated Self-Refresh (only for low-power SDRAM)
TCSR is transmitted to the SDRAM during initialization to set the refresh interval during Self-refresh mode depending on the temperature of the low-power SDRAM. This parameter must be set according to the SDRAM device specification.
After initialization, as soon as the TCSR field is modified and Self-refresh mode is activated, the Extended Mode Register is accessed automatically and TCSR bits are updated before entry in Self-refresh mode. This feature is not supported when SDRAMC shares an external bus with another controller.
Drive Strength (only for low-power SDRAM)
DS is transmitted to the SDRAM during initialization to select the SDRAM strength of data output. This parameter must be set according to the SDRAM device specification.
After initialization, as soon as the DS field is modified and Self-refresh mode is activated, the Extended Mode Register is accessed automatically and DS bits are updated before entry in Self-refresh mode. This feature is not supported when SDRAMC shares an external bus with another controller.
Time to Define When Low-power Mode Is Enabled
Value | Name | Description |
---|---|---|
0 | LP_LAST_XFER | The SDRAMC activates the SDRAM Low-power mode immediately after the end of the last transfer. |
1 | LP_LAST_XFER_64 | The SDRAMC activates the SDRAM Low-power mode 64 clock cycles after the end of the last transfer. |
2 | LP_LAST_XFER_128 | The SDRAMC activates the SDRAM Low-power mode 128 clock cycles after the end of the last transfer. |
3 | Reserved |