In Device mode, the USBHS supports high-, full- and low-speed data transfers.
In addition to the default control endpoint, 10 endpoints are provided, which can be configured with an isochronous, bulk or interrupt type, as described in Table 1.
As the Device mode starts in Idle state, the pad consumption is reduced to the minimum.