Embedded Characteristics
- Up to Two Independent Single-Ended Analog Outputs or One Differential Analog Output
- 12-bit Resolution
- Integrated Interpolation Filter with 2×, 4×, 8×, 16× or 32× Oversampling Ratio (OSR)
- Reduced Number of System Bus Accesses (Word Transfer Mode)
- Individual Control of Each Analog Channel
- Hardware Triggers
- One Trigger Selection Per Channel
– External trigger pin
– Internal events
- DMA Support
- One Internal FIFO per Channel
- Register Write Protection