PWM Interrupt Enable Register 2
This register can only be written if bits WPSWS1 and WPHWS1 are cleared in the PWM Write Protection Status Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CMPU7 | CMPU6 | CMPU5 | CMPU4 | CMPU3 | CMPU2 | CMPU1 | CMPU0 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CMPM7 | CMPM6 | CMPM5 | CMPM4 | CMPM3 | CMPM2 | CMPM1 | CMPM0 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UNRE | WRDY | ||||||||
Access | W | W | |||||||
Reset | – | – |
Write Ready for Synchronous Channels Update Interrupt Enable
Synchronous Channels Update Underrun Error Interrupt Enable
Comparison x Match Interrupt Enable
Comparison x Update Interrupt Enable