ACC Analog Control Register
This register can only be written if the WPEN bit is cleared in ACC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HYST[1:0] | ISEL | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Current Selection
Refer to the ACC characteristics in the section “Electrical Characteristics”.
0 (LOPW): Low-power option.
1 (HISP): High-speed option.
Hysteresis Selection
Value | Name | Description |
---|---|---|
0 | NONE | No hysteresis |
1 | MEDIUM | Medium hysteresis |
2 | MEDIUM | Medium hysteresis |
3 | HIGH | High hysteresis |