ISI Color Space Conversion YCrCb to RGB Set 1 Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Cboff | Croff | Yoff | C4[8] | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
C4[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
Color Space Conversion Matrix Coefficient C4
C4 element default step is 1/128, ranges from 0 to 3.9921875.
Color Space Conversion Luminance Default Offset
Value | Description |
---|---|
0 | No offset. |
1 | Offset = 128. |
Color Space Conversion Red Chrominance Default Offset
Value | Description |
---|---|
0 | No offset. |
1 | Offset = 16. |
Color Space Conversion Blue Chrominance Default Offset
Value | Description |
---|---|
0 | No offset. |
1 | Offset = 16. |