Signal Name | Function | Type | Active Level |
---|---|---|---|
Reset/Test | |||
NRST | Microcontroller Reset | Input/Output | Low |
TST | Test Select | Input | – |
Serial Wire Debug Port/JTAG Boundary Scan | |||
TCK/SWCLK | Test Clock/Serial Wire Clock | Input | – |
TDI | Test Data In | Input | – |
TDO/TRACESWO | Test Data Out/Trace Asynchronous Data Out | Output | – |
TMS/SWDIO | Test Mode Select/Serial Wire Input/Output | Input | – |
JTAGSEL | JTAG Selection | Input | High |
Trace Debug Port | |||
TRACECLK | Trace Clock | Output | – |
TRACED0–3 | Trace Data | Output | – |