The following table provides details on signal names classified by peripheral.
Signal Name | Function | Type | Active Level | Voltage Reference | Comments |
---|---|---|---|---|---|
Power Supplies | |||||
VDDIO | Peripherals I/O Lines Power Supply | Power | – | – | – |
VDDIN | Voltage Regulator Input, AFE, DAC and Analog Comparator Power Supply(1) | Power | – | – | – |
VDDOUT | Voltage Regulator Output | Power | – | – | – |
VDDPLL | PLLA Power Supply | Power | – | – | – |
VDDPLLUSB | USB PLL and Oscillator Power Supply | Power | – | – | – |
VDDCORE | Powers the core, the embedded memories and the peripherals | Power | – | – | – |
GND, GNDPLL, GNDPLLUSB, GNDANA, GNDUTMI | Ground | Ground | – | – | – |
VDDUTMII | USB Transceiver Power Supply | Power | – | – | – |
VDDUTMIC | USB Core Power Supply | Power | – | – | – |
GNDUTMI | USB Ground | Ground | – | – | – |
Clocks, Oscillators and PLLs | |||||
XIN | Main Oscillator Input | Input | – | VDDIO | – |
XOUT | Main Oscillator Output | Output | – | – | |
XIN32 | Slow Clock Oscillator Input | Input | – | – | |
XOUT32 | Slow Clock Oscillator Output | Output | – | – | |
PCK0–PCK2 | Programmable Clock Output | Output | – | – | |
Real Time Clock | |||||
RTCOUT0 | Programmable RTC Waveform Output | Output | – | VDDIO | – |
RTCOUT1 | Programmable RTC Waveform Output | Output | – | – | |
Serial Wire Debug/JTAG Boundary Scan | |||||
SWCLK/TCK | Serial Wire Clock/Test Clock (Boundary scan mode only) | Input | – | VDDIO | – |
TDI | Test Data In (Boundary scan mode only) | Input | – | – | |
TDO/TRACESWO | Test Data Out (Boundary scan mode only) | Output | – | – | |
SWDIO/TMS | Serial Wire Input/Output /Test Mode Select (Boundary scan mode only) | I/O / Input | – | – | |
JTAGSEL | JTAG Selection | Input | High | – | |
Trace Debug Port | |||||
TRACECLK | Trace Clock | Output | – | VDDIO | PCK3 is used for ETM |
TRACED0–TRACED3 | Trace Data | Output | – | – | |
Flash Memory | |||||
ERASE | Flash and NVM Configuration Bits Erase Command | Input | High | VDDIO | – |
Reset/Test | |||||
NRST | Synchronous Microcontroller Reset | I/O | Low | VDDIO | – |
TST | Test Select | Input | – | – | |
Universal Asynchronous Receiver Transceiver - UART(x=[0:4]) | |||||
URXDx | UART Receive Data | Input | – | – | PCK4 can be used to generate the baud rate |
UTXDx | UART Transmit Data | Output | – | – | |
PIO Controller - PIOA - PIOB - PIOC - PIOD - PIOE | |||||
PA0–PA31 | Parallel IO Controller A | I/O | – | VDDIO | – |
PB0–PB9, PB12–PB13 | Parallel IO Controller B | I/O | – | – | |
PC0– PC31 | Parallel IO Controller C | I/O | – | – | |
PD0–PD31 | Parallel IO Controller D | I/O | – | – | – |
PE0–PE5 | Parallel IO Controller E | I/O | – | – | – |
PIO Controller - Parallel Capture Mode | |||||
PIODC0–PIODC7 | Parallel Capture Mode Data | Input | – | VDDIO | – |
PIODCCLK | Parallel Capture Mode Clock | Input | – | – | |
PIODCEN1–PIODCEN2 | Parallel Capture Mode Enable | Input | – | – | |
External Bus Interface | |||||
D[15:0] | Data Bus | I/O | – | – | – |
A[23:0] | Address Bus | Output | – | – | – |
NWAIT | External Wait Signal | Input | Low | – | – |
Static Memory Controller - SMC | |||||
NCS0–NCS3 | Chip Select Lines | Output | Low | – | – |
NRD | Read Signal | Output | Low | – | – |
NWE | Write Enable | Output | Low | – | – |
NWR0–NWR1 | Write Signal | Output | Low | – | – |
NBS0–NBS1 | Byte Mask Signal | Output | Low | – | Used also for SDRAMC |
NAND Flash Logic | |||||
NANDOE | NAND Flash Output Enable | Output | Low | – | – |
NANDWE | NAND Flash Write Enable | Output | Low | – | – |
SDR-SDRAM Controller Logic | |||||
SDCK | SDRAM Clock | Output | – | – | – |
SDCKE | SDRAM Clock Enable | Output | – | – | – |
SDCS | SDRAM Controller Chip Select | Output | – | – | – |
BA0–BA1 | Bank Select | Output | – | – | – |
SDWE | SDRAM Write Enable | Output | – | – | – |
RAS–CAS | Row and Column Signal | Output | – | – | – |
SDA10 | SDRAM Address 10 Line | Output | – | – | – |
High Speed Multimedia Card Interface (HSMCI) | |||||
MCCK | Multimedia Card Clock | O | – | – | – |
MCCDA | Multimedia Card Slot A Command | I/O | – | – | – |
MCDA0–MCDA3 | Multimedia Card Slot A Data | I/O | – | – | – |
Universal Synchronous Asynchronous Receiver Transmitter (USART(x=[0:2])) | |||||
SCKx | USARTx Serial Clock | I/O | – | – | PCK4 can be used to generate the baud rate |
TXDx | USARTx Transmit Data | I/O | – | – | |
RXDx | USARTx Receive Data | Input | – | – | |
RTSx | USARTx Request To Send | Output | – | – | |
CTSx | USARTx Clear To Send | Input | – | – | |
DTRx | USARTx Data Terminal Ready | Output | – | – | |
DSRx | USARTx Data Set Ready | Input | – | – | |
DCDx | USARTx Data Carrier Detect | Input | – | – | |
RIx | USARTx Ring Indicator | Input | – | – | |
LONCOL1 | LON Collision Detection | Input | – | – | |
Synchronous Serial Controller (SSC) | |||||
TD | SSC Transmit Data | Output | – | – | – |
RD | SSC Receive Data | Input | – | – | – |
TK | SSC Transmit Clock | I/O | – | – | – |
RK | SSC Receive Clock | I/O | – | – | – |
TF | SSC Transmit Frame Sync | I/O | – | – | – |
RF | SSC Receive Frame Sync | I/O | – | – | – |
Inter-IC Sound Controller (I2SC[1..0]) | |||||
I2SCx_MCK | Master Clock | Output | – | VDDIO | GCLK[PID] can be used to generate the baud rate |
I2SCx_CK | Serial Clock | I/O | – | VDDIO | |
I2SCx_WS | I2S Word Select | I/O | – | VDDIO | |
I2SCx_DI | Serial Data Input | Input | – | VDDIO | |
I2SCx_DO | Serial Data Output | Output | – | VDDIO | |
Image Sensor Interface (ISI) | |||||
ISI_D0–ISI_D11 | Image Sensor Data | Input | – | – | – |
ISI_MCK | Image sensor Reference clock. No dedicated signal, PCK1 can be used. |
Output | – | – | – |
ISI_HSYNC | Image Sensor Horizontal Synchro | Input | – | – | – |
ISI_VSYNC | Image Sensor Vertical Synchro | Input | – | – | – |
ISI_PCK | Image Sensor Data clock | Input | – | – | – |
Timer Counter (TC(x=[0:11])) | |||||
TCLKx | TC Channel x External Clock Input | Input | – | – | PCK6 can be
used as an input clock PCK7 can be used as an input clock for TC0 only |
TIOAx | TC Channel x I/O Line A | I/O | – | – | |
TIOBx | TC Channel x I/O Line B | I/O | – | – | |
Pulse Width Modulation Controller (PWMC(x=[0..1])) | |||||
PWMCx_PWMH0– PWMCx_PWMH3 |
Waveform Output High for Channel 0–3 | Output | – | – | – |
PWMCx_PWML0– PWMCx_PWML3 |
Waveform Output Low for Channel 0–3 | Output | – | – | Only output in complementary mode when dead time insertion is enabled. |
PWMCx_PWMFI0–PWMCx_PWMFI2 | Fault Input | Input | – | – | – |
PWMCx_PWMEXTRG0–PWMCx_PWMEXTRG1 | External Trigger Input | Input | – | – | – |
Serial Peripheral Interface (SPI(x=[0..1])) | |||||
SPIx_MISO | Master In Slave Out | I/O | – | – | – |
SPIx_MOSI | Master Out Slave In | I/O | – | – | – |
SPIx_SPCK | SPI Serial Clock | I/O | – | – | – |
SPIx_NPCS0 | SPI Peripheral Chip Select 0 | I/O | Low | – | – |
SPIx_NPCS1–SPIx_NPCS3 | SPI Peripheral Chip Select | Output | Low | – | – |
Quad IO SPI (QSPI) | |||||
QSCK | QSPI Serial Clock | Output | – | – | – |
QCS | QSPI Chip Select | Output | – | – | – |
QIO0–QIO3 | QSPI I/O QIO0 is QMOSI Master Out Slave In QIO1 is QMISO Master In Slave Out |
I/O | – | – | – |
Two-Wire Interface (TWIHS (x=0..2)) | |||||
TWDx | TWIx Two-wire Serial Data | I/O | – | – | – |
TWCKx | TWIx Two-wire Serial Clock | I/O | – | – | – |
Analog | |||||
VREFP | ADC, DAC and Analog Comparator Positive Reference | Analog | – | – | – |
VREFN | ADC, DAC and Analog Comparator Negative Reference Must be connected to GND or GNDANA. | Analog | – | – | – |
12-bit Analog Front End - (x=[0..1]) | |||||
AFEx_AD0–AFEx_AD11 | Analog Inputs | Analog, Digital | – | – | – |
AFEx_ADTRG | ADC Trigger | Input | – | VDDIO | – |
12-bit Digital-to-Analog Converter (DAC) | |||||
DAC0–DAC1 | Analog Output | Analog, Digital | – | – | – |
DATRG | DAC Trigger | Input | – | VDDIO | – |
Fast Flash Programming Interface (FFPI) | |||||
PGMEN0–PGMEN1 | Programming Enabling | Input | – | VDDIO | – |
PGMM0–PGMM3 | Programming Mode | Input | – | VDDIO | – |
PGMD0–PGMD15 | Programming Data | I/O | – | – | |
PGMRDY | Programming Ready | Output | High | – | |
PGMNVALID | Data Direction | Output | Low | – | |
PGMNOE | Programming Read | Input | Low | – | |
PGMNCMD | Programming Command | Input | Low | – | |
USB High Speed (USBHS) | |||||
HSDM | USB High -Speed Data - | Analog, Digital | – | VDDUTMII | – |
HSDP | USB High-Speed Data + | – | – | ||
VBG | Bias Voltage Reference for USB | Analog | – | – | – |
Ethernet MAC 10/100 - GMAC | |||||
GREFCK | Reference Clock | Input | – | – | RMII only |
GTXCK | Transmit Clock | Input | – | – | MII only |
GRXCK | Receive Clock | Input | – | – | MII only |
GTXEN | Transmit Enable | Output | – | – | – |
GTX0 - GTX3 | Transmit Data | Output | – | – | GTX0–GTX1 only in RMII |
GTXER | Transmit Coding Error | Output | – | – | MII only |
GRXDV | Receive Data Valid | Input | – | – | MII only |
GRX0 - GRX3 | Receive Data | Input | – | – | GRX0–GRX1 only in RMII |
GRXER | Receive Error | Input | – | – | – |
GCRS | Carrier Sense | Input | – | – | MII only |
GCOL | Collision Detected | Input | – | – | MII only |
GMDC | Management Data Clock | Output | – | – | – |
GMDIO | Management Data Input/Output | I/O | – | – | – |
GTSUCOMP | TSU timer comparison valid | Output | – | – | – |
Controller Area Network - MCAN (x=[0:1]) | |||||
CANRXx | CAN Receive | Input | – | – | CANRX1 is available on
PD28 for 100-pin only CANRX1 is available on PC12 for 144-pin only |
CANTXx | CAN Transmit | Output | – | – | PCK5 can be used for CAN
clock PCK6 and PCK7 can be used for CAN timestamping |
MediaLB - (MLB) | |||||
MLBCLK | MLB Clock | input | – | – | – |
MLBSIG | MLB Signal | I/O | – | – | – |
MLBDAT | MLB Data | I/O | – | – | – |