Signal Name | Recommended Pin Connection | Description | |
---|---|---|---|
Universal Synchronous Asynchronous Receiver Transmitter | |||
SCKx | Application dependent. | USARTx Serial Clock Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
TXDx | Application dependent. | USARTx Transmit Data Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
RXDx | Application dependent. | USARTx Receive Data Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
RTSx | Application dependent. | USARTx Request To Send Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
CTSx | Application dependent. | USARTx Clear To Send Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
DTRx | Application dependent. | USARTx Data Terminal Ready Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
DSRx | Application dependent. | USARTx Data Set Ready Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
DCDx | Application dependent. | USARTx Data Carrier Detect Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
RIx | Application dependent. | USARTx Ring Indicator Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
LONCOL1 | Application dependent. | LON Collision Detection Pulled-up input (100 kOhm) to VDDIO at reset. |
|
Synchronous Serial Controller | |||
TD | Application dependent. | SSC Transmit Data Pulled-up input (100 kOhm) to VDDIO at reset. |
|
RD | Application dependent. | SSC Receive Data Pulled-up input (100 kOhm) to VDDIO at reset. |
|
TK | Application dependent. | SSC Transmit Clock Pulled-up input (100 kOhm) to VDDIO at reset. |
|
RK | Application dependent. | SSC Receive Clock I Pulled-up input (100 kOhm) to VDDIO at reset. |
|
TF | Application dependent. | SSC Transmit Frame Sync Pulled-up input (100 kOhm) to VDDIO at reset. |
|
RF | Application dependent. | SSC Receive Frame Sync Pulled-up input (100 kOhm) to VDDIO at reset. |
|
Image Sensor Interface | |||
ISI_D0–ISI_D11 | Application dependent. (Signal can be level-shifted depending on the image sensor characteristics) |
Image Sensor Data Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
ISI_MCK | Application dependent. (Signal can be level-shifted depending on the image sensor characteristics) |
Image sensor reference clock. No dedicated signal, PCK1 can be used. Pulled-up input (100 kOhm) to VDDIO at reset. |
|
ISI_HSYNC | Application dependent. (Signal can be level-shifted depending on the image sensor characteristics) |
Image sensor horizontal synchro Pulled-up input (100 kOhm) to VDDIO at reset. |
|
ISI_VSYNC | Application dependent. (Signal can be level-shifted depending on the image sensor characteristics) |
Image sensor vertical synchro Pulled-up input (100 kOhm) to VDDIO at reset. |
|
ISI_PCK | Application dependent. (Signal can be level-shifted depending on the image sensor characteristics) |
Image sensor data clock Pulled-up input (100 kOhm) to VDDIO at reset. |
|
Timer/Counter | |||
TCLKx | Application dependent. | TC Channel x External Clock Input Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
TIOAx | Application dependent. | TC Channel x I/O Line A Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
TIOBx | Application dependent. | TC Channel x I/O Line B Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
Pulse Width Modulation Controller | |||
PWMC0_PWMHx PWMC1_PWMHx |
Application dependent. | Waveform Output High for Channel x Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PWMC0_PWMLx PWMC1_PWMLx |
Application dependent. | Waveform Output Low for Channel x Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PWMC0_PWMFI0– PWMC0_PWMFI2 PWMC1_PWMFI0– PWMC1_PWMFI2 |
Application dependent. | Fault Inputs Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PWMC0_PWMEXTRG0 PWMC0_PWMEXTRG1 PWMC1_PWMEXTRG0 PWMC1_PWMEXTRG1 |
Application dependent. | External Trigger Inputs Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
Serial Peripheral Interface | |||
SPIx_MISO | Application dependent. | Master In Slave Out Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
SPIx_MOSI | Application dependent. | Master Out Slave In Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
SPIx_SPCK | Application dependent. | SPI Serial Clock Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
SPIx_NPCS0 | Application dependent. (Pullup at VDDIO) |
SPI Peripheral Chip Select 0 Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
SPIx_NPCS1– SPIx_NPCS3 |
Application dependent. (Pullup at VDDIO) |
SPI Peripheral Chip Select Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
Two-Wire Interface | |||
TWDx | Application dependent. (4.7kOhm Pulled-up on VDDIO) |
TWIx Two-wire Serial Data Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
TWCKx | Application dependent. (4.7kOhm Pulled-up on VDDIO) |
TWIx Two-wire Serial Clock Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
Fast Flash Programming Interface | |||
PGMEN0–PGMEN1 | To enter in FFPI mode TST pins must be tied to VDDIO. | Programming Enabling Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PGMM0–PGMM3 | Application dependent. | Programming Mode Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PGMD0–PGMD15 | Application dependent. | Programming Data Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PGMRDY | Application dependent. | Programming Ready Pulled-up input (100 kOhm) to VDDIO at reset. |
|
PGMNVALID | Application dependent. | Data Direction Pulled-up input (100 kOhm) to VDDIO at reset. |
|
PGMNOE | Application dependent. | Programming Read Pulled-up input (100 kOhm) to VDDIO at reset. |
|
PGMNCMD | Application dependent. | Programming Command Pulled-up input (100 kOhm) to VDDIO at reset. |