Embedded Characteristics
- Management of the Core Power Supply VDDCORE and Backup Mode via the Embedded Voltage Regulator
- Supply Monitor Detection on VDDIO or a Brownout Detection on VDDCORE Triggers a Core Reset
- Generates the Slow Clock SLCK by selecting either the 22-42 kHz Slow RC Oscillator or the 32.768 kHz Crystal Oscillator
- Backup SRAM
- Low-power Tamper Detection on Two Inputs
- Anti-tampering by Immediate Clear of the General-purpose Backup Registers
- Support of Multiple Wakeup Sources for Exit from Backup Mode
- 14 Wakeup Inputs with Programmable Debouncing
- Real-Time Clock Alarm
- Real-Time Timer Alarm
- Supply Monitor Detection on VDDIO, with Programmable Scan Period and Voltage Threshold