Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | MATRIX_MCFG0 | 7:0 | ULBT[2:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
... | ||||||||||
0x30 | MATRIX_MCFG12 | 7:0 | ULBT[2:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x34 ... 0x3F |
Reserved | |||||||||
0x40 | MATRIX_SCFG0 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x44 | MATRIX_SCFG1 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x48 | MATRIX_SCFG2 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x4C | MATRIX_SCFG3 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x50 | MATRIX_SCFG4 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x54 | MATRIX_SCFG5 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x58 | MATRIX_SCFG6 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x5C | MATRIX_SCFG7 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x60 | MATRIX_SCFG8 | 7:0 | SLOT_CYCLE[6:0] | |||||||
15:8 | SLOT_CYCLE[8:7] | |||||||||
23:16 | FIXED_DEFMSTR[3:0] | DEFMSTR_TYPE[1:0] | ||||||||
31:24 | ||||||||||
0x64 ... 0x7F |
Reserved | |||||||||
0x80 | MATRIX_PRAS0 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0x84 | MATRIX_PRBS0 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0x88 | MATRIX_PRAS1 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0x8C | MATRIX_PRBS1 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0x90 | MATRIX_PRAS2 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0x94 | MATRIX_PRBS2 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0x98 | MATRIX_PRAS3 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0x9C | MATRIX_PRBS3 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0xA0 | MATRIX_PRAS4 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0xA4 | MATRIX_PRBS4 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0xA8 | MATRIX_PRAS5 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0xAC | MATRIX_PRBS5 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0xB0 | MATRIX_PRAS6 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0xB4 | MATRIX_PRBS6 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0xB8 | MATRIX_PRAS7 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0xBC | MATRIX_PRBS7 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0xC0 | MATRIX_PRAS8 | 7:0 | M1PR[1:0] | M0PR[1:0] | ||||||
15:8 | M3PR[1:0] | M2PR[1:0] | ||||||||
23:16 | M5PR[1:0] | M4PR[1:0] | ||||||||
31:24 | M7PR[1:0] | M6PR[1:0] | ||||||||
0xC4 | MATRIX_PRBS8 | 7:0 | M9PR[1:0] | M8PR[1:0] | ||||||
15:8 | M11PR[1:0] | M10PR[1:0] | ||||||||
23:16 | M12PR[1:0] | |||||||||
31:24 | ||||||||||
0xC8 ... 0xFF |
Reserved | |||||||||
0x0100 | MATRIX_MRCR | 7:0 | RCB7 | RCB6 | RCB5 | RCB4 | RCB3 | RCB2 | RCB1 | RCB0 |
15:8 | RCB12 | RCB11 | RCB10 | RCB9 | RCB8 | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0104 ... 0x010F |
Reserved | |||||||||
0x0110 | CCFG_CAN0 | 7:0 | Reserved[7:0] | |||||||
15:8 | Reserved[8] | |||||||||
23:16 | CAN0DMABA[7:0] | |||||||||
31:24 | CAN0DMABA[15:8] | |||||||||
0x0114 | CCFG_SYSIO | 7:0 | SYSIO7 | SYSIO6 | SYSIO5 | SYSIO4 | ||||
15:8 | SYSIO12 | |||||||||
23:16 | CAN1DMABA[7:0] | |||||||||
31:24 | CAN1DMABA[15:8] | |||||||||
0x0118 | CCFG_PCCR | 7:0 | ||||||||
15:8 | ||||||||||
23:16 | I2SC1CC | I2SC0CC | TC0CC | |||||||
31:24 | ||||||||||
0x011C | CCFG_DYNCKG | 7:0 | EFCCKG | BRIDCKG | MATCKG | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0120 ... 0x0123 |
Reserved | |||||||||
0x0124 | CCFG_SMCNFCS | 7:0 | SDRAMEN | SMC_NFCS3 | SMC_NFCS2 | SMC_NFCS1 | SMC_NFCS0 | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0128 ... 0x01E3 |
Reserved | |||||||||
0x01E4 | MATRIX_WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] | |||||||||
0x01E8 | MATRIX_WPSR | 7:0 | WPVS | |||||||
15:8 | WPVSRC[7:0] | |||||||||
23:16 | WPVSRC[15:8] | |||||||||
31:24 |