XDMAC Global Channel Disable Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DI23 | DI22 | DI21 | DI20 | DI19 | DI18 | DI17 | DI16 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DI15 | DI14 | DI13 | DI12 | DI11 | DI10 | DI9 | DI8 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DI7 | DI6 | DI5 | DI4 | DI3 | DI2 | DI1 | DI0 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
XDMAC Channel x Disable
Value | Description |
---|---|
0 | This bit has no effect. |
1 | Disables channel x. |