The following table defines the power supply rails of the SAM E70/S70/V70/V71 .
Name | Associated Ground | Powers |
---|---|---|
VDDCORE | GND | Core, embedded memories and peripherals. |
VDDIO | GND | Peripheral I/O lines (Input/Output Buffers), backup part, 1 Kbytes of backup SRAM, 32 kHz crystal oscillator, oscillator pads. For USB operations, VDDIO voltage range must be between 3.0V and 3.6V. |
VDDIN | GND, GNDANA | Voltage regulator input. Supplies also the ADC, DAC, and analog voltage comparator. |
VDDPLL | GND, GNDPLL | PLLA and the fast RC oscillator. |
VDDPLLUSB | GND, GNDPLLUSB | UTMI PLL and 3 MHz to 20 MHz oscillator. |
VDDUTMII | GNDUTMI | USB transceiver interface. Must be connected to VDDIO. |
VDDUTMIC | GNDUTMI | USB transceiver core. |