XDMAC Global Weighted Arbiter Configuration Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PW3[3:0] | PW2[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PW1[3:0] | PW0[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Pool Weight 0
This field indicates the weight of pool 0 in the arbitration scheme of the DMA scheduler.
Pool Weight 1
This field indicates the weight of pool 1 in the arbitration scheme of the DMA scheduler.
Pool Weight 2
This field indicates the weight of pool 2 in the arbitration scheme of the DMA scheduler.
Pool Weight 3
This field indicates the weight of pool 3 in the arbitration scheme of the DMA scheduler.