SPI Interrupt Enable Register
This register can only be written if the WPITEN bit is cleared in the SPI Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNDES | TXEMPTY | NSSR | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRES | MODF | TDRE | RDRF | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Receive Data Register Full Interrupt Enable
SPI Transmit Data Register Empty Interrupt Enable
Mode Fault Error Interrupt Enable
Overrun Error Interrupt Enable
NSS Rising Interrupt Enable
Transmission Registers Empty Enable
Underrun Error Interrupt Enable