Device Global Interrupt Status Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DMA_6 | DMA_5 | DMA_4 | DMA_3 | DMA_2 | DMA_1 | DMA_0 | |||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PEP_9 | PEP_8 | PEP_7 | PEP_6 | PEP_5 | PEP_4 | ||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PEP_3 | PEP_2 | PEP_1 | PEP_0 | ||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPRSM | EORSM | WAKEUP | EORST | SOF | MSOF | SUSP | |||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Suspend Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.SUSPC bit is written to one to acknowledge the interrupt, or when the Wakeup (WAKEUP) interrupt bit is set. |
1 | Set when a USB “Suspend” idle bus state has been detected for 3 frame periods (J state for 3 ms). This triggers a USB interrupt if USBHS_DEVIMR.SUSPE = 1. |
Micro Start of Frame Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.MSOFC bit is written to one to acknowledge the interrupt. |
1 | Set in High-speed mode when a USB “Micro Start of Frame” PID (SOF) has been detected (every 125 μs). This triggers a USB interrupt if MSOFE = 1. The MFNUM field is updated. The FNUM field is unchanged. |
Start of Frame Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.SOFC bit is written to one to acknowledge the interrupt. |
1 | Set when a USB “Start of Frame” PID (SOF) has been detected (every 1 ms). This triggers a USB interrupt if SOFE = 1. The FNUM field is updated. In High-speed mode, the MFNUM field is cleared. |
End of Reset Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.EORSTC bit is written to one to acknowledge the interrupt. |
1 | Set when a USB “End of Reset” has been detected. This triggers a USB interrupt if USBHS_DEVIMR.EORSTE = 1. |
Wakeup Interrupt
This interrupt is generated even if the clock is frozen by the USBHS_CTRL.FRZCLK bit.
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.WAKEUPC bit is written to one to acknowledge the interrupt (USB clock inputs must be enabled before), or when the Suspend (SUSP) interrupt bit is set. |
1 | Set when the USBHS is reactivated by a filtered non-idle signal from the lines (not by an upstream resume). This triggers an interrupt if USBHS_DEVIMR.WAKEUPE = 1. |
End of Resume Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.EORSMC bit is written to one to acknowledge the interrupt. |
1 | Set when the USBHS detects a valid “End of Resume” signal initiated by the host. This triggers a USB interrupt if USBHS_DEVIMR.EORSME = 1. |
Upstream Resume Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVICR.UPRSMC bit is written to one to acknowledge the interrupt (USB clock inputs must be enabled before). |
1 | Set when the USBHS sends a resume signal called “Upstream Resume”. This triggers a USB interrupt if USBHS_DEVIMR.UPRSME = 1. |
Endpoint x Interrupt
Value | Description |
---|---|
0 | Cleared when the interrupt source is serviced. |
1 | Set when an interrupt is triggered by endpoint x (USBHS_DEVEPTISRx, USBHS_DEVEPTIMRx). This triggers a USB interrupt if USBHS_DEVIMR.PEP_x = 1. |
DMA Channel x Interrupt
Value | Description |
---|---|
0 | Cleared when the USBHS_DEVDMASTATUSx interrupt source is cleared. |
1 | Set when an interrupt is triggered by the DMA channel x. This triggers a USB interrupt if DMA_x = 1. |