AFE DAC Offset Compensation
Table 1.
DAC Static Performances (see Note 1)
Symbol
Parameter
Conditions
Min.
Typ.
Max.
Unit
N
Resolution (see
Note 2
)
–
–
9
10
LSB
INL
Integral Non Linearity
–
-2.5
±0.7
2
LSB
DNL
Differential Non Linearity
–
-3
±0.5
1.8
LSB
Notes:
1.
DAC Offset is included in the AFE EO performances.
2.
10 bits LSB relative to V
REFP
scale, LSB = V
VREFP
/ 210 = 2.93 mV, with V
VREFP
= 3V.
Parent topic:
AFE Channel Input Impedance