USART Interrupt Mask Register (LON_MODE)
This configuration is relevant only if USART_MODE = 0x9 in the USART Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
LBLOVFE | LRXD | LFET | LCOL | LTXD | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNRE | TXEMPTY | ||||||||
Access | |||||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LCRCE | LSFE | OVRE | TXRDY | RXRDY | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
RXRDY Interrupt Mask
TXRDY Interrupt Mask
Overrun Error Interrupt Mask
LON Short Frame Error Interrupt Mask
LON CRC Error Interrupt Mask
TXEMPTY Interrupt Mask
Underrun Error Interrupt Mask
LON Transmission Done Interrupt Mask
LON Collision Interrupt Mask
LON Frame Early Termination Interrupt Mask
LON Reception Done Interrupt Mask
LON Backlog Overflow Error Interrupt Mask