Name | Function | Type | Active Level |
---|---|---|---|
EBI | |||
D0–D15 | Data Bus | I/O | |
A0–A23 | Address Bus | Output | |
NWAIT | External Wait Signal | Input | Low |
SMC | |||
NCS0–EBI_NCS3 | Chip Select Lines | Output | Low |
NWR0–NWR1 | Write Signals | Output | Low |
NRD | Read Signal | Output | Low |
NWE | Write Enable | Output | Low |
NBS0–NBS1 | Byte Mask Signals | Output | Low |
EBI for NAND Flash Support | |||
NANDCS | NAND Flash Chip Select Line | Output | Low |
NANDOE | NAND Flash Output Enable | Output | Low |
NANDWE | NAND Flash Write Enable | Output | Low |
SDRAM Controller | |||
SDCK (see Note) | SDR-SDRAM Clock | Output | |
SDCKE | SDR-SDRAM Clock Enable | Output | High |
SDCS | SDR-SDRAM Controller Chip Select Line | Output | Low |
BA0–1 | Bank Select | Output | |
SDWE | SDR-SDRAM Write Enable | Output | Low |
RAS - CAS | Row and Column Signal | Output | Low |
SDA10 | SDRAM Address 10 Line | Output |
The connection of some signals through the MUX logic is not direct and depends on the Memory Controller in use at the moment.
The following table details the connections between the two Memory Controllers and the EBI pins.
EBIx Pins | SDRAM I/O Lines | SMC I/O Lines |
---|---|---|
NWR1/NBS1 | NBS1 | NWR1 |
A0/NBS0 | NBS0 | SMC_A0 |
A1 | Not Supported | SMC_A1 |
A[11:2] | SDRAMC_A[9:0] | SMC_A[11:2] |
SDA10 | SDRAMC_A10 | Not Supported |
A12 | Not Supported | SMC_A12 |
A[15:13] | SDRAMC_A[13:11] | SMC_A[15:13] |
A[25:16] | Not Supported | SMC_A[25:16] |
D[15:0] | D[15:0] | D[15:0] |