GMAC Carrier Sense Errors Register
|
0x14C |
32 |
Read-only |
0x00000000 |
|
Carrier Sense
Error
This register counts the number of frames
transmitted with carrier sense was not seen during transmission or where carrier
sense was de-asserted after being asserted in a transmit frame without collision (no
underrun). Only incremented in half duplex mode. The only effect of a carrier sense
error is to increment this register. The behavior of the other statistics registers
is unaffected by the detection of a carrier sense error.