Functional Description
Description
16-bit Counter
Clock Selection
Clock Control
Operating Modes
Trigger
Capture Mode
Capture Registers A and B
Transfer with DMAC in Capture Mode
Trigger Conditions
Waveform Mode
Waveform Selection
External Event/Trigger Conditions
Synchronization with PWM
Output Controller
Quadrature Decoder
2-bit Gray Up/Down Counter for Stepper Motor
Fault Mode
Register Write Protection
Parent topic:
Timer Counter (TC)