Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | SUPC_CR | 7:0 | XTALSEL | VROFF | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | KEY[7:0] | |||||||||
0x04 | SUPC_SMMR | 7:0 | SMTH[3:0] | |||||||
15:8 | SMIEN | SMRSTEN | SMSMPL[2:0] | |||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | SUPC_MR | 7:0 | ||||||||
15:8 | ONREG | BODDIS | BODRSTEN | |||||||
23:16 | OSCBYPASS | BKUPRETON | ||||||||
31:24 | KEY[7:0] | |||||||||
0x0C | SUPC_WUMR | 7:0 | LPDBCCLR | LPDBCEN1 | LPDBCEN0 | RTCEN | RTTEN | SMEN | ||
15:8 | WKUPDBC[2:0] | |||||||||
23:16 | LPDBC[2:0] | |||||||||
31:24 | ||||||||||
0x10 | SUPC_WUIR | 7:0 | WKUPEN[7:0] | |||||||
15:8 | WKUPEN[13:8] | |||||||||
23:16 | WKUPT[7:0] | |||||||||
31:24 | WKUPT[13:8] | |||||||||
0x14 | SUPC_SR | 7:0 | OSCSEL | SMOS | SMS | SMRSTS | BODRSTS | SMWS | WKUPS | |
15:8 | LPDBCS1 | LPDBCS0 | ||||||||
23:16 | WKUPIS[7:0] | |||||||||
31:24 | WKUPIS[13:8] | |||||||||
0x18 ... 0xD3 |
Reserved | |||||||||
0xD4 | SYSC_WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] |