For details on the read handshaking sequence, refer to the following figure and table.
Step | Programmer Action | Device Action | DATA I/O |
---|---|---|---|
1 | Sets MODE and DATA signals | Waits for NCMD low | Input |
2 | Clears NCMD signal | Latch MODE and DATA | Input |
3 | Waits for RDY low | Clears RDY signal | Input |
4 | Sets DATA signal in tristate | Waits for NOE Low | Input |
5 | Clears NOE signal | – | Tristate |
6 | Waits for NVALID low | Sets DATA bus in output mode and outputs the flash contents. | Output |
7 | – | Clears NVALID signal | Output |
8 | Reads value on DATA Bus | Waits for NOE high | Output |
9 | Sets NOE signal | – | Output |
10 | Waits for NVALID high | Sets DATA bus in input mode | X |
11 | Sets DATA in output mode | Sets NVALID signal | Input |
12 | Sets NCMD signal | Waits for NCMD high | Input |
13 | Waits for RDY high | Sets RDY signal | Input |