PMC SleepWalking Activity Status Register 0
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PID31 | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PID23 | PID22 | PID21 | PID20 | PID19 | PID18 | PID17 | PID16 | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID7 | |||||||||
Access | |||||||||
Reset | 0 |
Peripheral x Activity Status
Only the following PIDs can be configured with asynchronous partial wake-up: UARTx and TWIHSx. All other PIDs are always read at ‘0’.
Value | Description |
---|---|
0 | The peripheral x is not currently active. The asynchronous partial wake-up (SleepWalking) function can be activated. |
1 | The peripheral x is currently active. The asynchronous partial wake-up (SleepWalking) function must not be activated. Note: “PIDx” refers to
identifiers as defined in the section “Peripheral Identifiers”.
|