PIO_DRIVER1
|
0x0118 |
32 |
Read/Write |
0x00000000 |
|
PIO I/O Drive Register 1
Bit |
31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
|
|
LINE31 |
LINE30 |
LINE29 |
LINE28 |
LINE27 |
LINE26 |
LINE25 |
LINE24 |
|
Access |
|
|
|
|
|
|
|
|
|
Reset |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
|
Bit |
23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
|
|
LINE23 |
LINE22 |
LINE21 |
LINE20 |
LINE19 |
LINE18 |
LINE17 |
LINE16 |
|
Access |
|
|
|
|
|
|
|
|
|
Reset |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
|
Bit |
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
|
|
LINE15 |
LINE14 |
LINE13 |
LINE12 |
LINE11 |
LINE10 |
LINE9 |
LINE8 |
|
Access |
|
|
|
|
|
|
|
|
|
Reset |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
|
Bit |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
LINE7 |
LINE6 |
LINE5 |
LINE4 |
LINE3 |
LINE2 |
LINE1 |
LINE0 |
|
Access |
|
|
|
|
|
|
|
|
|
Reset |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
|
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – LINE: Drive of PIO Line
Drive of PIO Line
Value | Name | Description |
---|
0 |
LOW_DRIVE |
Lowest drive |
1 |
HIGH_DRIVE |
Highest drive |