Features
Core
- Arm® Cortex®-M7 running at up to 300 MHz
- 16 Kbytes of I-Cache and 16
Kbytes of D-Cache with Error Code Correction (ECC)
- Single-precision and
double-precision HW Floating Point Unit (FPU)
- Memory Protection Unit (MPU) with
16 zones
- DSP Instructions, Thumb®-2 Instruction Set
- Embedded Trace Module (ETM) with
instruction trace stream, including Trace Port Interface Unit (TPIU)
Memories
- Up to 2048 Kbytes embedded
Flash with unique identifier and user signature for user-defined data
- Up to 384 Kbytes embedded Multi-port SRAM
- Tightly Coupled Memory (TCM)
- 16 Kbytes ROM with embedded Bootloader routines (UART0, USB) and IAP
routines
- 16-bit Static Memory Controller (SMC) with support for SRAM, PSRAM, LCD module,
NOR and NAND Flash with on-the-fly scrambling
- 16-bit SDRAM Controller (SDRAMC)
interfacing up to 128 MB and with on-the-fly scrambling
System
- Embedded voltage regulator for single-supply operation
- Power-on-Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for safe
operation
- Quartz or ceramic resonator
oscillators: 3 MHz to 20 MHz main oscillator with failure detection, 12 MHz or
16 MHz needed for USB operations. Optional low-power 32.768 kHz for RTC or
device clock
- RTC with Gregorian calendar mode, waveform generation in low-power modes
- RTC counter calibration circuitry compensates for 32.768 kHz crystal frequency
variations
- 32-bit low-power Real-time Timer (RTT)
- High-precision Main RC oscillator
with 12 MHz default frequency
- 32.768 kHz crystal oscillator or Slow RC oscillator as source of low-power mode
device clock (SLCK)
- One 500 MHz PLL for system clock, one 480 MHz PLL for USB high-speed
operations
- Temperature Sensor
- One dual-port 24-channel central DMA Controller (XDMAC)
Low-Power Features
- Low-power sleep, wait and backup
modes, with typical power consumption down to 1.1 μA in Backup mode with RTC,
RTT and wakeup logic enabled
- Ultra low-power RTC and RTT
- 1 Kbyte of backup RAM (BRAM) with dedicated regulator
Peripherals
- One Ethernet MAC (GMAC) 10/100
Mbps in MII mode and RMII with dedicated DMA. IEEE® 1588 PTP
frames and 802.3az Energy-efficiency support. Ethernet AVB support with
IEEE802.1AS Timestamping and IEEE802.1Qav credit-based traffic-shaping hardware
support.
- USB 2.0 Device/Mini Host High-speed (USBHS) at 480 Mbps, 4-Kbyte FIFO, up to 10
bidirectional endpoints, dedicated DMA
- 12-bit ITU-R BT. 601/656 Image Sensor Interface (ISI)
- Two master Controller Area
Networks (MCAN) with Flexible Data Rate (CAN-FD) with SRAM-based mailboxes,
time-triggered and event-triggered transmission
- MediaLB® device with 3-wire mode, up to 1024 x
Fs speed, supporting MOST25 and MOST50 networks
- Three USARTs, USART0, USART1,
USART2, support LIN mode, ISO7816, IrDA®,
RS-485, SPI, Manchester and Modem modes; USART1 supports LON mode.
- Five 2-wire UARTs with SleepWalking™
support
- Three Two-Wire Interfaces (TWIHS) (I2C-compatible) with SleepWalking
support
- Quad I/O Serial Peripheral Interface (QSPI) interfacing up to 256 MB Flash and
with eXecute-In-Place and on-the-fly scrambling
- Two Serial Peripheral Interfaces (SPI)
- One Serial Synchronous Controller
(SSC) with I2S and TDM support
- Two Inter-IC Sound Controllers (I2SC)
- One High-speed Multimedia Card Interface (HSMCI) (SDIO/SD Card/e.MMC)
- Four Three-Channel 16-bit Timer/Counters (TC) with Capture, Waveform, Compare
and PWM modes, constant on time. Quadrature decoder logic and 2-bit Gray Up/Down
Counter for stepper motor
- Two 4-channel 16-bit PWMs with
complementary outputs, Dead Time Generator and eight fault inputs per PWM for
motor control, two external triggers to manage power factor correction (PFC),
DC-DC and lighting control
- Two Analog Front-End Controllers
(AFEC), each supporting up to 12 channels with differential input mode and
programmable gain stage, allowing dual sample-and-hold (S&H) at up to 1.7
Msps. Offset and gain error correction feature.
- One 2-channel, 12-bit, 1
Msps-per-channel Digital-to-Analog Controller (DAC) with Differential and Over
Sampling modes
- One Analog Comparator Controller (ACC) with flexible input selection, selectable
input hysteresis
Cryptography
- True Random Number Generator (TRNG)
- AES: 256-bit, 192-bit, 128-bit
Key Algorithm, Compliant with FIPS PUB-197 Specifications
- Integrity Check Monitor (ICM). Supports Secure Hash Algorithm SHA1, SHA224 and
SHA256.
I/O
- Up to 114 I/O lines with external interrupt capability (edge- or
level-sensitivity), debouncing, glitch filtering and On-die Series Resistor
Termination
- Five Parallel Input/Output Controllers (PIO)
Voltage
- Single supply voltage from 3.0V
to 3.6V for Qualification AEC - Q100 Grade 2 Devices
- Single Supply
voltage from 1.7V to 3.6V for Industrial Temperature
Devices
Packages
- LQFP144, 144-lead LQFP, 20x20 mm, pitch 0.5 mm
- LFBGA144, 144-ball LFBGA, 10x10 mm, pitch 0.8 mm
- TFBGA144, 144-ball TFBGA, 10x10
mm, pitch 0.8 mm
- UFBGA144,
144-ball UFBGA, 6x6 mm, pitch 0.4 mm
- LQFP100, 100-lead LQFP, 14x14 mm, pitch 0.5 mm
- TFBGA100, 100-ball TFBGA, 9x9 mm, pitch 0.8 mm
- VFBGA100, 100-ball VFBGA, 7x7 mm, pitch 0.65 mm
- LQFP64, 64-lead LQFP, 10x10 mm, pitch 0.5 mm
- QFN64, 64-pad QFN 9x9 mm, pitch
0.5 mm with wettable flanks