HBI Channel Busy 0 Register
The HC can determine which channel(s) are busy by reading the HBI Channel Busy Registers (HCBRn). An HBI channel is busy if:
• it is currently loaded into one of the two AGUs
• the channel is enabled, CE = 1 from the Channel Allocation Table (CTR Address Mapping), and
• the DMA is active
When an HBI channel is busy, hardware may write back its local copy of the channel descriptor at any time. System software should not write a CDT descriptor for a channel that is busy. Only two HBI channels can be busy at any given time. Each bit of HCBRn is read-only.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CHB: Bitwise Channel Busy Bit [31[31:24] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CHB: Bitwise Channel Busy Bit [31[23:16] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHB: Bitwise Channel Busy Bit [31[15:8] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHB: Bitwise Channel Busy Bit [31[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
0]
CHB[n] = 1 indicates that channel n is busy.