GMAC 1519 to Maximum Byte Frames Received Register
|
0x180 |
32 |
- |
0x00000000 |
|
1519 to Maximum Byte Frames Received without
Error
This bit field counts the number of 1519
Byte or above frames successfully received without error. Maximum frame size is
determined by the Maximum Frame Size bit (MAXFS, 1536 Bytes) or Jumbo Frame Size bit
(JFRAME, 10240 Bytes) in the Network Configuration Register (GMAC_NCFGR). Excludes pause frames, and is
only incremented if the frame is successfully filtered and copied to
memory.