100-ball VFBGA Package Outline
The 100-ball VFBGA package has a 0.65 mm ball pitch and respects Green standards. The dimensions are 7mm x 7mm x 1.0 mm.
The following figure shows the orientation of the 100-ball VFBGA Package.