MCAN Interrupt Line Enable
Each of the two interrupt lines to the processor can be enabled/disabled separately by programming bits EINT0 and EINT1.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EINT1 | EINT0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Enable Interrupt Line 0
Value | Description |
---|---|
0 | Interrupt line MCAN_INT0 disabled. |
1 | Interrupt line MCAN_INT0 enabled. |
Enable Interrupt Line 1
Value | Description |
---|---|
0 | Interrupt line MCAN_INT1 disabled. |
1 | Interrupt line MCAN_INT1 enabled. |