Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | TRNG_CR | 7:0 | ENABLE | |||||||
15:8 | WAKEY[7:0] | |||||||||
23:16 | WAKEY[15:8] | |||||||||
31:24 | WAKEY[23:16] | |||||||||
0x04 ... 0x0F |
Reserved | |||||||||
0x10 | TRNG_IER | 7:0 | DATRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | TRNG_IDR | 7:0 | DATRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | TRNG_IMR | 7:0 | DATRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | TRNG_ISR | 7:0 | DATRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 ... 0x4F |
Reserved | |||||||||
0x50 | TRNG_ODATA | 7:0 | ODATA[7:0] | |||||||
15:8 | ODATA[15:8] | |||||||||
23:16 | ODATA[23:16] | |||||||||
31:24 | ODATA[31:24] |