MCAN Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
0: Disables the corresponding interrupt.
1: Enables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ARAE | PEDE | PEAE | WDIE | BOE | EWE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
EPE | ELOE | DRXE | TOOE | MRAFE | TSWE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TEFLE | TEFFE | TEFWE | TEFNE | TFEE | TCFE | TCE | HPME | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RF1LE | RF1FE | RF1WE | RF1NE | RF0LE | RF0FE | RF0WE | RF0NE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Receive FIFO 0 New Message Interrupt Enable
Receive FIFO 0 Watermark Reached Interrupt Enable
Receive FIFO 0 Full Interrupt Enable
Receive FIFO 0 Message Lost Interrupt Enable
Receive FIFO 1 New Message Interrupt Enable
Receive FIFO 1 Watermark Reached Interrupt Enable
Receive FIFO 1 Full Interrupt Enable
Receive FIFO 1 Message Lost Interrupt Enable
High Priority Message Interrupt Enable
Transmission Completed Interrupt Enable
Transmission Cancellation Finished Interrupt Enable
Tx FIFO Empty Interrupt Enable
Tx Event FIFO New Entry Interrupt Enable
Tx Event FIFO Watermark Reached Interrupt Enable
Tx Event FIFO Full Interrupt Enable
Tx Event FIFO Event Lost Interrupt Enable
Timestamp Wraparound Interrupt Enable
Message RAM Access Failure Interrupt Enable
Timeout Occurred Interrupt Enable
Message stored to Dedicated Receive Buffer Interrupt Enable
Error Logging Overflow Interrupt Enable
Error Passive Interrupt Enable
Warning Status Interrupt Enable
Bus_Off Status Interrupt Enable
Watchdog Interrupt Enable
Protocol Error in Arbitration Phase Enable
Protocol Error in Data Phase Enable
Access to Reserved Address Enable