The AFE can be configured in either single Sample-and-Hold mode (AFEC_SHMR.DUALx = 0) or dual Sample-and-Hold mode (AFEC_SHMR.DUALx = 1). By default, after a reset, the AFE is in single Sample-and-Hold mode.
The AFEC can apply a different mode on each channel.
The same inputs are used in single Sample-and-Hold mode or in dual Sample-and-Hold mode. Single-ended/Differential mode and single/dual Sample-and-Hold mode can be combined. See the following tables.
Single-Ended Input Pins | Differential Input Pins | Channel Numbers |
---|---|---|
AFE_AD0 & AFE_AD6 | AFE_AD0-AD1 & AFE_AD6–AFE_AD7 | CH0 |
AFE_AD1 & AFE_AD7 | – | CH1 |
... | ... | ... |
AFE_AD4 & AFE_AD10 | AFE_AD4–AFE_AD5 & AFE_AD10–AFE_AD11 | CH4 |
AFE_AD5 & AFE_AD11 | – | CH5 |
Single-Ended Input Pins | Differential Input Pins | Channel Numbers |
---|---|---|
AFE_AD0 | AFE_AD0-AFE_AD1 | CH0 |
AFE_AD1 | – | CH1 |
... | ... | ... |
AFE_AD10 | AFE_AD10–AFE_AD11 | CH10 |
AFE_AD11 | – | CH11 |