TC Interrupt Status Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MTIOB | MTIOA | CLKSTA | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ETRGS | LDRBS | LDRAS | CPCS | CPBS | CPAS | LOVRS | COVFS | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Counter Overflow Status (cleared on read)
Value | Description |
---|---|
0 | No counter overflow has occurred since the last read of the Status Register. |
1 | A counter overflow has occurred since the last read of the Status Register. |
Load Overrun Status (cleared on read)
Value | Description |
---|---|
0 | Load overrun has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 1. |
1 | RA or RB have been loaded at least twice without any read of the corresponding register since the last read of the Status Register, if TC_CMRx.WAVE = 0. |
RA Compare Status (cleared on read)
Value | Description |
---|---|
0 | RA Compare has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 0. |
1 | RA Compare has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 1. |
RB Compare Status (cleared on read)
Value | Description |
---|---|
0 | RB Compare has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 0. |
1 | RB Compare has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 1. |
RC Compare Status (cleared on read)
Value | Description |
---|---|
0 | RC Compare has not occurred since the last read of the Status Register. |
1 | RC Compare has occurred since the last read of the Status Register. |
RA Loading Status (cleared on read)
Value | Description |
---|---|
0 | RA Load has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 1. |
1 | RA Load has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 0. |
RB Loading Status (cleared on read)
Value | Description |
---|---|
0 | RB Load has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 1. |
1 | RB Load has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 0. |
External Trigger Status (cleared on read)
Value | Description |
---|---|
0 | External trigger has not occurred since the last read of the Status Register. |
1 | External trigger has occurred since the last read of the Status Register. |
Clock Enabling Status
Value | Description |
---|---|
0 | Clock is disabled. |
1 | Clock is enabled. |
TIOAx Mirror
Value | Description |
---|---|
0 | TIOAx is low. If TC_CMRx.WAVE = 0, TIOAx pin is low. If TC_CMRx.WAVE = 1, TIOAx is driven low. |
1 | TIOAx is high. If TC_CMRx.WAVE = 0, TIOAx pin is high. If TC_CMRx.WAVE = 1, TIOAx is driven high. |
TIOBx Mirror
Value | Description |
---|---|
0 | TIOBx is low. If TC_CMRx.WAVE = 0, TIOBx pin is low. If TC_CMRx.WAVE = 1, TIOBx is driven low. |
1 | TIOBx is high. If TC_CMRx.WAVE = 0, TIOBx pin is high. If TC_CMRx.WAVE = 1, TIOBx is driven high. |