MCAN Transmit Buffer Cancellation Finished
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CF31 | CF30 | CF29 | CF28 | CF27 | CF26 | CF25 | CF24 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CF23 | CF22 | CF21 | CF20 | CF19 | CF18 | CF17 | CF16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CF15 | CF14 | CF13 | CF12 | CF11 | CF10 | CF9 | CF8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CF7 | CF6 | CF5 | CF4 | CF3 | CF2 | CF1 | CF0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Cancellation Finished for Transmit Buffer x
Each Transmit Buffer has its own Cancellation Finished bit. The bits are set when the corresponding MCAN_TXBRP bit is cleared after a cancellation was requested via MCAN_TXBCR. In case the corresponding MCAN_TXBRP bit was not set at the point of cancellation, CF is set immediately. The bits are reset when a new transmission is requested by writing a ‘1’ to the corresponding bit of register MCAN_TXBAR.
Value | Description |
---|---|
0 | No transmit buffer cancellation. |
1 | Transmit buffer cancellation finished. |