TC Channel Control Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWTRG | CLKDIS | CLKEN | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Counter Clock Enable Command
Value | Description |
---|---|
0 | No effect. |
1 | Enables the clock if CLKDIS is not 1. |
Counter Clock Disable Command
Value | Description |
---|---|
0 | No effect. |
1 | Disables the clock. |
Software Trigger Command
Value | Description |
---|---|
0 | No effect. |
1 | A software trigger is performed: the counter is reset and the clock is started. |