Device Global Interrupt Disable Register
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_DEVIMR.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DMA_6 | DMA_5 | DMA_4 | DMA_3 | DMA_2 | DMA_1 | DMA_0 | |||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PEP_9 | PEP_8 | PEP_7 | PEP_6 | PEP_5 | PEP_4 | ||||
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PEP_3 | PEP_2 | PEP_1 | PEP_0 | ||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPRSMEC | EORSMEC | WAKEUPEC | EORSTEC | SOFEC | MSOFEC | SUSPEC | |||
Access | |||||||||
Reset |
Suspend Interrupt Disable
Micro Start of Frame Interrupt Disable
Start of Frame Interrupt Disable
End of Reset Interrupt Disable
Wakeup Interrupt Disable
End of Resume Interrupt Disable
Upstream Resume Interrupt Disable
Endpoint x Interrupt Disable
DMA Channel x Interrupt Disable