MIF Data Write Enable 1 Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
MASK: Bitwise Write Enable for CTR Data - bits[63:56] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MASK: Bitwise Write Enable for CTR Data - bits[55:48] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MASK: Bitwise Write Enable for CTR Data - bits[47:40] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MASK: Bitwise Write Enable for CTR Data - bits[39:32] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MASK[n] = 1 indicates that CTR data [n] is enabled.