SSC Receive Frame Mode Register
This register can only be written if the WPEN bit is cleared in the SSC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FSLEN_EXT[3:0] | FSEDGE | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FSOS[2:0] | FSLEN[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DATNB[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MSBF | LOOP | DATLEN[4:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Data Length
Value | Description |
---|---|
0 | Forbidden value (1-bit data length not supported). |
Any other value | The bit stream contains DATLEN + 1 data bits. |
Loop Mode
Value | Description |
---|---|
0 | Normal operating mode. |
1 | RD is driven by TD, RF is driven by TF and TK drives RK. |
Most Significant Bit First
Value | Description |
---|---|
0 | The lowest significant bit of the data register is sampled first in the bit stream. |
1 | The most significant bit of the data register is sampled first in the bit stream. |
Data Number per Frame
This field defines the number of data words to be received after each transfer start, which is equal to (DATNB + 1).
Receive Frame Sync Length
This field defines the number of bits sampled and stored in the Receive Sync Data Register. When this mode is selected by the START field in the Receive Clock Mode Register, it also determines the length of the sampled data to be compared to the Compare 0 or Compare 1 register.
This field is used with FSLEN_EXT to determine the pulse length of the Receive Frame Sync signal.
Pulse length is equal to FSLEN + (FSLEN_EXT × 16) + 1 Receive Clock periods.
Receive Frame Sync Output Selection
Value | Name | Description |
---|---|---|
0 | NONE | None, RF pin is an input |
1 | NEGATIVE | Negative Pulse, RF pin is an output |
2 | POSITIVE | Positive Pulse, RF pin is an output |
3 | LOW | Driven Low during data transfer, RF pin is an output |
4 | HIGH | Driven High during data transfer, RF pin is an output |
5 | TOGGLING | Toggling at each start of data transfer, RF pin is an output |
Frame Sync Edge Detection
Determines which edge on Frame Sync will generate the interrupt RXSYN in the SSC Status Register.
Value | Name | Description |
---|---|---|
0 | POSITIVE | Positive Edge Detection |
1 | NEGATIVE | Negative Edge Detection |
FSLEN Field Extension
Extends FSLEN field. For details, see FSLEN: Receive Frame Sync Length.