The MATRIX manages the slaves listed in the following table. Each slave has its own arbiter, providing a different arbitration per slave.
Slave Index | Name |
---|---|
0 | Internal SRAM |
1 | Internal SRAM |
2 | Internal ROM |
3 | Internal Flash |
4 | USB High Speed Dual Port RAM (DPR) |
5 | External Bus Interface |
6 | QSPI |
7 | Peripheral Bridge |
8 | AHB Slave |